BTT3050EJ
Overview
The BTT3050EJ is a 50 mΩ single channel Smart Low-Side Power Switch within a PG-TDSO-8 exposed package providing embedded protective functions.
The power transistor is built by an N-channel vertical power MOSFET. The BTT3050EJ is monolithically integrated. The BTT3050EJ is automotive qualified and is optimized for 24 V automotive applications.
Summary of Features
- Single-channel device optimized for 24 V applications
- Electrostatic discharge protection (ESD)
- Over-current, active clamping and over-temperature protection
- Over temperature latch shutdown
- Supply pin Undervoltage protection
- Dedicated status signal
- Slew-rate control to adjust switching speed
- PWM switching capability of 20KHz (duty cycle 10%-90%)
- Green Product (RoHS compliant)
- AEC Qualified
Benefits
- Power losses/EMI optimization with SRP
- Reset of latch via status pin (configuration of IN to STATUS also possible)
- High short circuit robustness
Potential Applications
- Suitable for resistive and inductive loads
- Replaces electromechanical relays, fuses and discrete circuits
- 24V valve switching (e.g. ABS, EBS and Gearbox)
Applications
Support